RS PRO 470μF Electrolytic Capacitor 35V DC, Through Hole, 12mm Height

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Capacitance = 470µF
    Voltage = 35V DC
    Mounting Type = Through Hole
    Technology = Electrolytic
    Dimensions = 10 (Dia.) x 12mm
    Height = 12mm
    Length = 12mm
    Minimum Operating Temperature = -40°C
    Diameter = 10mm
    Maximum Operating Temperature = +105°C
    Lead Pitch = 5mm
    Polarised = Polar
    Dissipation Factor = 12%

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat