1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1μF Electrolytic Capacitor 63V DC, Through Hole【100 Pieces Per Package】 (Part Number)

ALUMINUM CAPACITORS

RS PRO 1μF Electrolytic Capacitor 63V DC, Through Hole
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 441.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Capacitance = 1µF
Voltage = 63V dc
Mounting Type = Through Hole
Technology = Electrolytic
Dimensions = 5 Dia. x 11mm
Height = 11mm
Minimum Operating Temperature = -40°C
Diameter = 5mm
Maximum Operating Temperature = +105°C
Lead Pitch = 2mm
Ripple Current = 27mA
Dissipation Factor = 9%

 
Part Number
181-5470 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 441.13

฿ 311.39

ALUMINUM CAPACITORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 181-5470 in the RS PRO 1μF Electrolytic Capacitor 63V DC, Through Hole series.