1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 150μF Electrolytic Capacitor 450V DC, Through Hole

ALUMINUM CAPACITORS

RS PRO 150μF Electrolytic Capacitor 450V DC, Through Hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 500.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Capacitance = 150µF
Voltage = 450V dc
Mounting Type = Through Hole
Technology = Electrolytic
Dimensions = 22 (Dia.) x 50mm
Height = 50mm
Length = 50mm
Minimum Operating Temperature = -25°C
Diameter = 22mm
Maximum Operating Temperature = +105°C
Lead Pitch = 10mm
Leakage Current = <=0.02 CV @ 5 min
Dissipation Factor = 20%

 
Part Number
706-3308 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 500.60

฿ 353.37

ALUMINUM CAPACITORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 706-3308 in the RS PRO 150μF Electrolytic Capacitor 450V DC, Through Hole series.