1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 10μF Electrolytic Capacitor 100V DC, Through Hole【50 Pieces Per Package】

ALUMINUM CAPACITORS

RS PRO 10μF Electrolytic Capacitor 100V DC, Through Hole
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 462.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Capacitance = 10µF
Voltage = 100V dc
Mounting Type = Through Hole
Technology = Electrolytic
Dimensions = 6.3 (Dia.) x 11mm
Height = 11mm
Length = 11mm
Minimum Operating Temperature = -40°C
Diameter = 6.3mm
Maximum Operating Temperature = +105°C
Lead Pitch = 2.5mm
Series = RS
Dissipation Factor = 10%

 
Part Number
711-1693 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 462.21

฿ 326.27

ALUMINUM CAPACITORS 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 711-1693 in the RS PRO 10μF Electrolytic Capacitor 100V DC, Through Hole series.