1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO 1000μF Electrolytic Capacitor 50V DC, Through Hole, 2000h Lifetime (711-1491)【10 Pieces Per Package】

ALUMINUM CAPACITORS

RS PRO 1000μF Electrolytic Capacitor 50V DC, Through Hole, 2000h Lifetime (711-1491)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 427.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Capacitance = 1000µF
Voltage = 50V DC
Mounting Type = Through Hole
Technology = Electrolytic
Dimensions = 16 (Dia.) x 21mm
Height = 21mm
Length = 21mm
Minimum Operating Temperature = -40°C
Diameter = 16mm
Maximum Operating Temperature = +105°C
Lead Pitch = 7.5mm
Series = RS
Dissipation Factor = 10%

 
Part Number
711-1491 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 427.17

฿ 301.54

ALUMINUM CAPACITORS 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 711-1491 in the RS PRO 1000μF Electrolytic Capacitor 50V DC, Through Hole, 2000h Lifetime (711-1491) series.