1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1000μF Electrolytic Capacitor 50V DC, Through Hole, 1000h Lifetime (170-1139)【100 Pieces Per Package】

ALUMINUM CAPACITORS

RS PRO 1000μF Electrolytic Capacitor 50V DC, Through Hole, 1000h Lifetime (170-1139)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,387.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Capacitance = 1000µF
Voltage = 50V DC
Mounting Type = Through Hole
Technology = Electrolytic
Dimensions = 16 (Dia.) x 33mm
Height = 33mm
Length = 33mm
Minimum Operating Temperature = -40°C
Diameter = 16mm
Maximum Operating Temperature = +105°C
Lifetime = 1000h
Tolerance = ±20%
Dissipation Factor = 10%

Part Number
170-1139 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 10,387.72

฿ 6,925.49

ALUMINUM CAPACITORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 170-1139 in the RS PRO 1000μF Electrolytic Capacitor 50V DC, Through Hole, 1000h Lifetime (170-1139) series.