1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO FFC Jumper Cable, 0.5mm Pitch, 100mm Cable Length, 50 Ways【5 Pieces Per Package】

FFC JUMPER CABLE

RS PRO FFC Jumper Cable, 0.5mm Pitch, 100mm Cable Length, 50 Ways
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 913.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Ribbon Cable Type = FFC
Pitch = 0.5mm
Terminated/Unterminated = Unterminated
Number of Ways = 50
Length = 100mm

Part Number
1792582 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 913.88

฿ 645.11

FFC JUMPER CABLE 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1792582 in the RS PRO FFC Jumper Cable, 0.5mm Pitch, 100mm Cable Length, 50 Ways series.