1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 14 Way Unscreened Flat Ribbon Cable, 17.8 mm Width, 30m

FLAT RIBBON CABLE

RS PRO 14 Way Unscreened Flat Ribbon Cable, 17.8 mm Width, 30m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,192.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Ribbon Cable Type = Flat
Pitch = 1.27mm
Terminated/Unterminated = Unterminated
Number of Ways = 14
Screened/Unscreened = Unscreened
American Wire Gauge = 28
Length = 30m
Width = 17.8 mm
Conductor Strand Type = Stranded
Core Strands = 7/0.13 mm

 
Part Number
360100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,192.37

฿ 1,461.65

FLAT RIBBON CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 360100 in the RS PRO 14 Way Unscreened Flat Ribbon Cable, 17.8 mm Width, 30m series.