RS PRO Signal Conditioner, Analogue Signal Converter, Current Input, Current Output

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Module Type = Analogue Signal Converter
    Input Signal Type = Current
    Output Signal Type = Current
    Input Range = 4 → 20mA
    Output Range = 4 → 20mA
    Mounting Type = DIN Rail Mount
    Operating Temperature Range = -25 → +60°C
    Minimum Operating Temperature = -25°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat