1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RS5505, Insulation Tester, 1000V, 4GΩ, CAT III 1000V

INSULATION TESTER

RS PRO RS5505, Insulation Tester, 1000V, 4GΩ, CAT III 1000V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,834.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tester Type = Insulation Tester
Minimum Test Voltage = 125V
Maximum Test Voltage = 1000V
Maximum Insulation Resistance Measurement = 4GΩ
Display Type = LCD
Test Current = 1mA
Minimum Operating Temperature = 0°C
Maximum Operating Temperature = +40°C
Power Source = Battery
Safety Category Level = CAT III
Safety Category Voltage = 1000V
Safety Category = CAT III 1000V
Height = 200mm

 
Part Number
1231934 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,834.02

฿ 9,223.14

INSULATION TESTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1231934 in the RS PRO RS5505, Insulation Tester, 1000V, 4GΩ, CAT III 1000V series.