1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IIT1500, Insulation Tester, 1000V, 20GΩ, CAT IV

INSULATION TESTER

RS PRO IIT1500, Insulation Tester, 1000V, 20GΩ, CAT IV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,151.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Tester Type = Insulation Tester
Minimum Test Voltage = 50V
Maximum Test Voltage = 1000V
Maximum Insulation Resistance Measurement = 20GΩ
Display Type = Auto Backlit Analog Bar Graph Display
Battery Life = 1100 (times of insulation tests)
Minimum Operating Temperature = 0°C
Maximum Operating Temperature = +50°C
Power Source = Battery
Safety Category Level = CAT IV
Safety Category Voltage = 600V
Safety Category = CAT IV 600V
Height = 200mm

 
Part Number
1233220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,151.00

INSULATION TESTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1