1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 2 Port 2 x 2 HDMI Switch 1080 (Part Number)

TWO PORT HDMI SWITCH ROUTES

RS PRO 2 Port 2 x 2 HDMI Switch 1080
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,218.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Device Type = Switch
Video Connection Type = HDMI
Number of Video Inputs = 2
Maximum Resolution = 1080

 
Part Number
2369133 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,218.12

฿ 859.87

TWO PORT HDMI SWITCH ROUTES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2369133 in the RS PRO 2 Port 2 x 2 HDMI Switch 1080 series.