1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2.2kΩ Carbon Film Resistor 0.5W ±5%【10 Pieces Per Package】 (707-8255)

FIXED RESISTANCE

RS PRO 2.2kΩ Carbon Film Resistor 0.5W ±5% (707-8255)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Resistance = 2.2kΩ
Power Rating = 0.5W
Tolerance = ±5%
Technology = Carbon Film
Series = RS
Temperature Coefficient = -500 → +350ppm/°C
Minimum Operating Temperature = -55°C

 
Part Number
707-8255 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 11.40

฿ 8.05

FIXED RESISTANCE 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 707-8255 in the RS PRO 2.2kΩ Carbon Film Resistor 0.5W ±5% series.