RS PRO, 50Ω 2kW Thick Film Chassis Mount Resistor ±10%

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Resistance = 50Ω
    Power Rating = 2kW
    Series = RSPR2K
    Package/Case = Planar
    Tolerance = ±10%
    Technology = Thick Film
    Termination Style = Screw
    Minimum Operating Temperature = -55°C
    Maximum Operating Temperature = +150°C
    Minimum Temperature Coefficient = -150ppm/°C
    Maximum Temperature Coefficient = +150ppm/°C
    Dimensions = 60 x 65 x 15mm
    Overall Height = 15mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat