RS PRO 2 Way Female Feedthrough HDMI Connector

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Female
Number of Contacts = 2
Body Orientation = Straight
Termination Method = Plug-In
Housing Material = Nickel, Zinc
Series = CP

Specifications
Gender = Female
Number of Contacts = 2
Body Orientation = Straight
Termination Method = Plug-In
Housing Material = Nickel, Zinc
Series = CP
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.