1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1.6 to 2.4 A Motor Protection Circuit Breaker

MOTOR PROTECTION

RS PRO 1.6 to 2.4 A Motor Protection Circuit Breaker
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,082.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 1.6 → 2.4 A
Motor Protection Component = Circuit Breaker
Series = XL2000
Overall Length = 80mm
Overall Width = 45mm
Overall Depth = 73.5mm
Voltage Rating = 690 V
Terminal Type = Screw
Control Voltage = 1.6 → 2.4 A

 
Part Number
3313624 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,082.67

฿ 2,055.22

MOTOR PROTECTION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3313624 in the RS PRO 1.6 to 2.4 A Motor Protection Circuit Breaker series.