RS PRO DIN Rail Mount Solid State Interface Relay, 24V DC Coil, SPDT

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Coil Voltage = 24V dc
    Contact Configuration = SPDT
    Mounting Type = DIN Rail
    Terminal Type = Screw
    Length = 6.2mm
    Depth = 86mm
    Height = 78mm
    Contact Material = Silver Alloy
    Number of Poles = 1
    Life = >50000000 (Mechanical) operations

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat