1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Relay Socket for use with RFT Interface Relay 8 Pin, DIN Rail, 300V

RELAY SOCKETS

RS PRO Relay Socket for use with RFT Interface Relay 8 Pin, DIN Rail, 300V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 240.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Voltage = 300V
For Use With = RFT Interface Relay
Number of Contacts = 8

 
Part Number
1441609 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 240.90

฿ 170.05

RELAY SOCKETS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1441609 in the RS PRO Relay Socket for use with RFT Interface Relay 8 Pin, DIN Rail, 300V series.