1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Red/Green LED Beacon, 24 V DC, 2 Light Elements, Surface Mount

LED BEACON

RS PRO Red/Green LED Beacon, 24 V DC, 2 Light Elements, Surface Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,776.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Series = LED-TLM
Number of Light Elements = 2
Lens Colour = Red/Green
Bulb Type = LED
LED Colour = Red/Green
Multifunction = Yes
Mounting Style = Surface Mount
Height = 56 (Base)mm
Base Diameter = 100mm
IP Rating = IP65
Minimum Temperature = -25°C

Part Number
1445948 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,776.15

฿ 3,850.96

LED BEACON 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1445948 in the RS PRO Red/Green LED Beacon, 24 V DC, 2 Light Elements, Surface Mount series.