1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Touch-Screen HMI Display - 7 in, TFT LCD Display, 800 x 480pixels

HMI DISPLAYS

RS PRO Touch-Screen HMI Display - 7 in, TFT LCD Display, 800 x 480pixels
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,681.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Display Type = TFT LCD
Display Size = 7 in
Display Resolution = 800 x 480pixels
Display Colour = Colour
Number of Ports = 4
Interface = USB, Ethernet
Processor Type = ARM Cortex
Processor Speed = 528MHz
Onboard Memory = 128M FLASH, 128M DDRAM
Backlighting = Yes
Supply Voltage = 24 V DC
IP Rating = IP65
Dimensions = 201 x 147 x 39 mm

 
Part Number
2156605 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,681.02

฿ 7,787.74

HMI DISPLAYS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2156605 in the RS PRO Touch-Screen HMI Display - 7 in, TFT LCD Display, 800 x 480pixels series.