RS PRO Inverter Drive, 1-Phase In, 0.01 to 599Hz Out, 1.5 kW, 230 V AC, 15.5 A

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Power Rating = 1.5 kW
    Phase = 1
    Supply Voltage = 230 V AC
    Current Rating = 15.5 A
    Output Frequency = 0.01 → 599Hz
    For Use With = AC Motors
    Series = RS510
    IP Rating = IP20
    Field Bus Communication Type = RS485
    STO = No
    Control Panel = Yes
    Mounting Type = DIN Rail
    Overall Depth = 150mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat