1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Uninsulated Ring Terminal, 10mm Stud Size, 95mm² to 95mm² Wire Size【10 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Uninsulated Ring Terminal, 10mm Stud Size, 95mm² to 95mm² Wire Size
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,928.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Inner Ring Diameter = 10.3mm
Minimum Wire Size mm² = 95mm²
Stud Size = 10mm
Contact Plating = Tin
Overall Length = 54.7mm

 
Part Number
841-7658 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,928.04

฿ 1,285.42

CRIMPING TERMINAL 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Internal Diameter(φ) 10.3 Type Bare Crimp Terminal
Series Other Overall Length(mm) 54.7 Contact Plating Tin
Contact Material Copper Series N/A Stud Size M10
RS Part Number 841-7658 Conforming Wire Size 95

Please check the type/dimensions/specifications of the part 841-7658 in the RS PRO Uninsulated Ring Terminal, 10mm Stud Size, 95mm² to 95mm² Wire Size series.