(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specifications
Insulation = Insulated
Width = 5.7mm
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Minimum Wire Size AWG = 16AWG
Maximum Wire Size AWG = 14AWG
Stud Size = M3.5
Colour = Blue
Contact Plating = Tin
Contact Material = Copper
Thickness = 0.8mm
Shape | Y Type | Conforming wire size(AWG) | 16 to 14 | Type | Crimp Terminal With Insulation |
---|---|---|---|---|---|
Insulation coating (color) | Blue | Insulation material | Vinyl | Overall Length(mm) | 22 |
Representative Standard | UL | Contact Plating | Tin | Contact Material | Copper |
Stud Size | M3.5 | Tab Thickness | 0.8 | Tab Width | 5.7 |
RS Part Number | 624-1279 | Conforming Wire Size | 1.5 to 2.5 |
Please check the type/dimensions/specifications of the part 624-1279 in the RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, M3.5 Stud Size Vinyl, Blue, 5.7mm Width series.
How can we improve?
How can we improve?