(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specifications
Insulation = Insulated
Width = 9mm
Minimum Wire Size mm² = 4mm²
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 10AWG
Stud Size = M6
Colour = Yellow
Contact Plating = Tin
Contact Material = Copper
Thickness = 1mm
Shape | Y Type | Conforming wire size(AWG) | 12 to 10 | Type | Crimp Terminal With Insulation |
---|---|---|---|---|---|
Insulation coating (color) | Yellow | Insulation material | Vinyl | Overall Length(mm) | 25.5 |
Representative Standard | UL | Contact Plating | Tin | Contact Material | Copper |
Stud Size | M6 | Tab Thickness | 1 | Tab Width | 9 |
RS Part Number | 613-9570 | Conforming Wire Size | 4 to 6 |
Please check the type/dimensions/specifications of the part 613-9570 in the RS PRO Insulated Crimp Spade Connector, 4mm² to 6mm², 12AWG to 10AWG, M6 Stud Size Vinyl, Yellow series.
How can we improve?
How can we improve?