(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specifications
Insulation = Insulated
Width = 6.4mm
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Stud Size = M4
Colour = Red
Contact Plating = Tin
Contact Material = Copper
Thickness = 0.75mm
Shape | Y Type | Conforming wire size(AWG) | 22 to 16 | Type | Crimp Terminal With Insulation |
---|---|---|---|---|---|
Insulation coating (color) | Red | Insulation material | Vinyl | Overall Length(mm) | 22 |
Representative Standard | UL | Contact Plating | Tin | Contact Material | Copper |
Stud Size | M4 | Tab Thickness | 0.75 | Tab Width | 6.4 |
RS Part Number | 613-9479 | Conforming Wire Size | 0.5 to 1.5 |
Please check the type/dimensions/specifications of the part 613-9479 in the RS PRO Insulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, M4 Stud Size Vinyl, Red, 6.4mm Width series.
How can we improve?
How can we improve?