1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Ring Terminal, M3 Stud Size, 4mm² to 6mm² Wire Size, Yellow【100 Pieces Per Package】 (Part Number)

CRIMPING TERMINAL

RS PRO Insulated Ring Terminal, M3 Stud Size, 4mm² to 6mm² Wire Size, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 990.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Inner Ring Diameter = 3.2mm
Minimum Wire Size mm² = 4mm²
Maximum Wire Size AWG = 10AWG
Stud Size = M3
Colour = Yellow
Contact Plating = Tin
Thickness = 1mm
Overall Length = 22.7mm

Part Number
613-9334 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 990.63

฿ 699.29

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Conforming wire size(AWG) 12 to 10 Internal Diameter(φ) 3.2
Type Crimp Terminal With Insulation Outer Diameter(mm) 7.2 Series Other
Insulation coating (color) Yellow Insulation material Vinyl Overall Length(mm) 22.7
Representative Standard UL Contact Plating Tin Contact Material Copper
Stud Size M3 RS Part Number 613-9334 Conforming Wire Size 6 to 4

Please check the type/dimensions/specifications of the part 613-9334 in the RS PRO Insulated Ring Terminal, M3 Stud Size, 4mm² to 6mm² Wire Size, Yellow series.