1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Ring Terminal, M5 Stud Size, 1.5mm² to 2.5mm² Wire Size, Blue, 22.8mm Length【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Ring Terminal, M5 Stud Size, 1.5mm² to 2.5mm² Wire Size, Blue, 22.8mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 399.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Inner Ring Diameter = 5.3mm
Minimum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 16AWG
Stud Size = M5
Colour = Blue
Contact Plating = Tin
Thickness = 0.8mm
Overall Length = 22.8mm

 
Part Number
613-9312 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 399.16

฿ 281.77

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Conforming wire size(AWG) 16 to 14 Internal Diameter(φ) 5.3
Type Crimp Terminal With Insulation Outer Diameter(mm) 8.5 Series Other
Insulation coating (color) Blue Insulation material Vinyl Overall Length(mm) 22.8
Representative Standard UL Contact Plating Tin Contact Material Copper
Stud Size M5 RS Part Number 613-9312 Conforming Wire Size 2.5 to 1.5

Please check the type/dimensions/specifications of the part 613-9312 in the RS PRO Insulated Ring Terminal, M5 Stud Size, 1.5mm² to 2.5mm² Wire Size, Blue, 22.8mm Length series.