1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Blue Insulated Female Spade Connector, Receptacle, 6.3 x 0.8mm Tab Size, 1.5mm² to 2.5mm² (534-698)【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Blue Insulated Female Spade Connector, Receptacle, 6.3 x 0.8mm Tab Size, 1.5mm² to 2.5mm² (534-698)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,176.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Receptacle
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Tab Size = 6.3 x 0.8mm
Insulation = Insulated
Minimum Wire Size AWG = 16AWG
Colour = Blue
Contact Material = Brass
Contact Plating = Tin
Insulation Material = Vinyl
Overall Length = 20.5mm

 
Part Number
534-698 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,176.73

฿ 830.65

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Conforming wire size(AWG) 16 to 14 Type Crimp Terminal With Insulation
Insulation coating (color) Blue Insulation material Vinyl Overall Length(mm) 20.5
Contact Plating Tin Contact Material Brass Tab Thickness 0.8
Tab Width 6.3 RS Part Number 534-698 Conforming Wire Size 1.5 to 2.5

Please check the type/dimensions/specifications of the part 534-698 in the RS PRO Blue Insulated Female Spade Connector, Receptacle, 6.3 x 0.8mm Tab Size, 1.5mm² to 2.5mm² (534-698) series.