1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Male Crimp Bullet Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 5mm Bullet diameter, Blue【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Male Crimp Bullet Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 5mm Bullet diameter, Blue
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,200.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Nylon
Gender = Male
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Minimum Wire Size AWG = 16AWG
Maximum Wire Size AWG = 14AWG
Bullet Diameter = 5mm
Colour = Blue
Contact Plating = Tin
Contact Material = Copper

Part Number
534-660 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,200.61

฿ 847.51

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Conforming wire size(AWG) 16 to 14 Type Crimp Terminal With Insulation
Insulation coating (color) Blue Insulation material Nylon Overall Length(mm) 21
Contact Plating Tin Contact Material Copper RS Part Number 534-660

Please check the type/dimensions/specifications of the part 534-660 in the RS PRO Insulated Male Crimp Bullet Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 5mm Bullet diameter, Blue series.