1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Crimp Spade Connector, 2.5mm² to 6mm², 12AWG to 10AWG, M6 Stud Size Vinyl, Yellow【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Spade Connector, 2.5mm² to 6mm², 12AWG to 10AWG, M6 Stud Size Vinyl, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,215.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Width = 12mm
Minimum Wire Size mm² = 2.5mm²
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 10AWG
Stud Size = M6
Colour = Yellow
Contact Plating = Tin
Contact Material = Copper
Thickness = 1mm

 
Part Number
534-474 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,215.31

฿ 2,143.65

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Y Type Conforming wire size(AWG) 12 to 10 Type Crimp Terminal With Insulation
Insulation coating (color) Yellow Insulation material Vinyl Overall Length(mm) 32.5
Contact Plating Tin Contact Material Copper Stud Size M6
Tab Thickness 1 Tab Width 12 RS Part Number 534-474
Conforming Wire Size 2.5 to 6

Please check the type/dimensions/specifications of the part 534-474 in the RS PRO Insulated Crimp Spade Connector, 2.5mm² to 6mm², 12AWG to 10AWG, M6 Stud Size Vinyl, Yellow series.