1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Female Crimp Bullet Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 4.3mm Bullet diameter, Red【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Female Crimp Bullet Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 4.3mm Bullet diameter, Red
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,518.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = PVC
Overall Length = 22.5mm
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Bullet Diameter = 4.3mm
Colour = Red
Contact Plating = Tin
Contact Material = Brass

Part Number
534-317 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,518.77

฿ 1,072.10

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Conforming wire size(AWG) 22 to 16 Type Crimp Terminal With Insulation
Insulation coating (color) Red Insulation material PVC Overall Length(mm) 22.5
Contact Plating Tin Contact Material Brass RS Part Number 534-317

Please check the type/dimensions/specifications of the part 534-317 in the RS PRO Insulated Female Crimp Bullet Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 4.3mm Bullet diameter, Red series.