1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Uninsulated Female Spade Connector, Receptacle, 4.8 x 0.5mm Tab Size, 0.5mm² to 1.25mm²【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Uninsulated Female Spade Connector, Receptacle, 4.8 x 0.5mm Tab Size, 0.5mm² to 1.25mm²
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 451.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Receptacle
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.25mm²
Tab Size = 4.8 x 0.5mm
Insulation = Uninsulated
Minimum Wire Size AWG = 22AWG
Termination Method = Crimp
Contact Material = Brass
Contact Plating = Tin
Series = 604

 
Part Number
488-1229 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 451.43

฿ 318.66

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Other Conforming wire size(AWG) 22 to 16 Type Bare Crimp Terminal
Series Other Overall Length(mm) 15.5 Contact Plating Tin
Contact Material Brass Series 604 Tab Thickness 0.5
Tab Width 4.8 RS Part Number 488-1229 Conforming Wire Size 0.5 to 1.25

Please check the type/dimensions/specifications of the part 488-1229 in the RS PRO Uninsulated Female Spade Connector, Receptacle, 4.8 x 0.5mm Tab Size, 0.5mm² to 1.25mm² series.