RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 3.9mm Pin Diameter, 6mm² Wire Size, Green

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Maximum Wire Size mm² = 6mm²
    Pin Diameter = 3.9mm
    Number of Entries = 1
    Colour = Green
    Pin Length = 12mm
    Insulation = Insulated
    Maximum Wire Size AWG = 10AWG
    Overall Length = 20mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat