RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 2.6mm Pin Diameter, 2.5mm² Wire Size, Grey

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Maximum Wire Size mm² = 2.5mm²
    Pin Diameter = 2.6mm
    Number of Entries = 1
    Colour = Grey
    Pin Length = 8mm
    Insulation = Insulated
    Maximum Wire Size AWG = 14AWG
    Overall Length = 15mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat