1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Blue Insulated Male Spade Connector, Tab, 0.8 x 6.35mm Tab Size, 1.5mm² to 2.5mm² (267-4035)【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Blue Insulated Male Spade Connector, Tab, 0.8 x 6.35mm Tab Size, 1.5mm² to 2.5mm² (267-4035)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,282.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Tab
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Tab Size = 0.8 x 6.35mm
Insulation = Insulated
Minimum Wire Size AWG = 16AWG
Termination Method = Crimp
Contact Material = Brass
Insulation Material = Nylon
Shrouded/Unshrouded = Unshrouded

 
Part Number
267-4035 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,282.73

฿ 905.48

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Blade type Conforming wire size(AWG) 16 to 14 Type Crimp Terminal With Insulation
Insulation coating (color) Blue Insulation material Nylon Overall Length(mm) 22.2
Contact Plating Tin Contact Material Brass Tab Thickness 0.8
Tab Width 6.35 RS Part Number 267-4035 Conforming Wire Size 1.5 to 2.5

Please check the type/dimensions/specifications of the part 267-4035 in the RS PRO Blue Insulated Male Spade Connector, Tab, 0.8 x 6.35mm Tab Size, 1.5mm² to 2.5mm² (267-4035) series.