1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, M3 (#4) Stud Size Nylon, Red【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, M3 (#4) Stud Size Nylon, Red
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,306.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Series = SNYD
Insulation = Insulated
Width = 5.7mm
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Stud Size = M3 (#4)
Colour = Red
Contact Plating = Tin
Contact Material = Copper
Thickness = 0.75mm

 
Part Number
267-3717 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,306.61

฿ 922.34

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Y Type Conforming wire size(AWG) 22 to 16 Type Crimp Terminal With Insulation
Insulation coating (color) Red Insulation material Nylon Overall Length(mm) 22
Contact Plating Tin Contact Material Copper Stud Size M3
Tab Thickness 0.75 Tab Width 5.7 RS Part Number 267-3717
Conforming Wire Size 0.5 to 1.5

Please check the type/dimensions/specifications of the part 267-3717 in the RS PRO Insulated Crimp Spade Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, M3 (#4) Stud Size Nylon, Red series.