1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 18mm Pin Length, 3.2mm Pin Diameter, 4mm² Wire Size, Orange【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Bootlace Ferrule, 18mm Pin Length, 3.2mm Pin Diameter, 4mm² Wire Size, Orange
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 394.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 4mm²
Pin Diameter = 3.2mm
Number of Entries = 1
Colour = Orange
Pin Length = 18mm
Insulation = Insulated
Maximum Wire Size AWG = 12AWG
Overall Length = 26mm

 
Part Number
250-3466 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 394.21

฿ 278.27

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 12 Internal Diameter(φ) 2.8
Type Crimp Terminal With Insulation Outer Diameter(mm) 3.2 Insulation coating (color) Orange
Insulation material Nylon Overall Length(mm) 26 RS Part Number 250-3466
Conforming Wire Size 4

Please check the type/dimensions/specifications of the part 250-3466 in the RS PRO Insulated Crimp Bootlace Ferrule, 18mm Pin Length, 3.2mm Pin Diameter, 4mm² Wire Size, Orange series.