1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Butt Splice Connector, Yellow, Insulated 26 to 22 AWG【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Butt Splice Connector, Yellow, Insulated 26 to 22 AWG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,175.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Splice Type = Butt
Wire Size = 26 → 22 AWG
Maximum Wire Size mm² = 0.5mm²
Minimum Wire Size AWG = 26AWG
Insulation = Insulated
Colour = Yellow
Insulation Material = Nylon
Contact Material = Copper

 
Part Number
239-4234 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,175.55

฿ 829.82

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Sleeve ring type Conforming wire size(AWG) 26 to 22 Type Crimp Terminal With Insulation
Insulation coating (color) Yellow Insulation material Nylon Overall Length(mm) 20
Contact Plating Tin Contact Material Copper RS Part Number 239-4234
Conforming Wire Size 0.2 to 0.5

Please check the type/dimensions/specifications of the part 239-4234 in the RS PRO Butt Splice Connector, Yellow, Insulated 26 to 22 AWG series.