1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Ring Terminal, M3 Stud Size, 0.2mm² to 0.5mm² Wire Size, Yellow【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Ring Terminal, M3 Stud Size, 0.2mm² to 0.5mm² Wire Size, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,300.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Nylon
Inner Ring Diameter = 3.2mm
Minimum Wire Size mm² = 0.2mm²
Minimum Wire Size AWG = 26AWG
Stud Size = M3
Colour = Yellow
Contact Plating = Tin
Overall Length = 16.5mm

Part Number
239-4111 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,300.61

฿ 918.10

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Conforming wire size(AWG) 26 to 22 Internal Diameter(φ) 3.2
Type Crimp Terminal With Insulation Outer Diameter(mm) 5 Series Other
Insulation coating (color) Yellow Insulation material Nylon Overall Length(mm) 16.5
Contact Plating Tin Contact Material Copper Stud Size M3
RS Part Number 239-4111 Conforming Wire Size 0.5 to 0.2

Please check the type/dimensions/specifications of the part 239-4111 in the RS PRO Insulated Ring Terminal, M3 Stud Size, 0.2mm² to 0.5mm² Wire Size, Yellow series.