1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 3.2mm Stud Size Vinyl, Blue【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 3.2mm Stud Size Vinyl, Blue
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 564.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Width = 6mm
Minimum Wire Size mm² = 1.5mm²
Maximum Wire Size mm² = 2.5mm²
Minimum Wire Size AWG = 16AWG
Maximum Wire Size AWG = 14AWG
Stud Size = 3.2mm
Colour = Blue
Contact Plating = Tin
Contact Material = Copper
Thickness = 0.8mm

 
Part Number
208-2521 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 564.20

฿ 398.27

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Y Type Conforming wire size(AWG) 16 to 14 Type Crimp Terminal With Insulation
Insulation coating (color) Blue Insulation material Vinyl Overall Length(mm) 20.5
Contact Plating Tin Contact Material Copper Stud Size 3.2mm
Tab Thickness 0.8 Tab Width 6 RS Part Number 208-2521
Conforming Wire Size 1.5 to 2.5

Please check the type/dimensions/specifications of the part 208-2521 in the RS PRO Insulated Crimp Spade Connector, 1.5mm² to 2.5mm², 16AWG to 14AWG, 3.2mm Stud Size Vinyl, Blue series.