1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Closed End Splice Connector, Clear, Insulated, Tin 1 to 2.6 mm²【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Closed End Splice Connector, Clear, Insulated, Tin 1 to 2.6 mm²
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,655.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Splice Type = Closed End
Wire Size = 1 → 2.6 mm²
Overall Length = 21mm
Diameter = 7.4mm
Insulation = Insulated
Colour = Clear
Insulation Material = Nylon
Contact Material = Copper
Contact Plating = Tin

 
Part Number
205-0710 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,655.35

฿ 1,168.51

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 16 to 14 Type Insertion Type Connector
Outer Diameter(mm) 7.4 Insulation coating (color) Transparency Insulation material Nylon
Overall Length(mm) 21 Contact Plating Tin Contact Material Copper
RS Part Number 205-0710 Conforming Wire Size 1.5 to 2.5

Please check the type/dimensions/specifications of the part 205-0710 in the RS PRO Closed End Splice Connector, Clear, Insulated, Tin 1 to 2.6 mm² series.