1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 2.4mm Pin Diameter, 2 x 1mm² Wire Size, Red【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 2.4mm Pin Diameter, 2 x 1mm² Wire Size, Red
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 8,554.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 2 x 1mm²
Pin Diameter = 2.4mm
Number of Entries = 2
Colour = Red
Pin Length = 8mm
Insulation = Insulated
Maximum Wire Size AWG = 2 x 18AWG
Overall Length = 15.1mm

 
Part Number
184-9660 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 8,554.63

฿ 5,703.37

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 2×18 Type Insertion Type Connector
Insulation coating (color) Red Insulation material Nylon Overall Length(mm) 15.1
RS Part Number 184-9660 Conforming Wire Size 2×1

Please check the type/dimensions/specifications of the part 184-9660 in the RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 2.4mm Pin Diameter, 2 x 1mm² Wire Size, Red series.