1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 1.1mm Pin Diameter, 0.25mm² Wire Size, Blue【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 1.1mm Pin Diameter, 0.25mm² Wire Size, Blue
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 514.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 0.25mm²
Pin Diameter = 1.1mm
Number of Entries = 1
Colour = Blue
Pin Length = 8mm
Insulation = Insulated
Maximum Wire Size AWG = 26AWG
Overall Length = 12.4mm

 
Part Number
157-1200 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 514.12

฿ 362.92

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 26 Internal Diameter(φ) 0.8
Type Insertion Type Connector Outer Diameter(mm) 1.1 Insulation coating (color) Blue
Insulation material Nylon Overall Length(mm) 12.4 RS Part Number 157-1200
Conforming Wire Size 0.25

Please check the type/dimensions/specifications of the part 157-1200 in the RS PRO Insulated Crimp Bootlace Ferrule, 8mm Pin Length, 1.1mm Pin Diameter, 0.25mm² Wire Size, Blue series.