1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Uninsulated Tubular Ring Terminal, M6 Stud Size to 6mm² Wire Size【25 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Uninsulated Tubular Ring Terminal, M6 Stud Size to 6mm² Wire Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 677.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Inner Ring Diameter = 6.4mm
Maximum Wire Size mm² = 6mm²
Stud Size = M6
Contact Plating = Tin
Overall Length = 23mm

 
Part Number
119-160 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 677.11

฿ 477.97

CRIMPING TERMINAL 1 Pack(s)

25 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 119-160 in the RS PRO Uninsulated Tubular Ring Terminal, M6 Stud Size to 6mm² Wire Size series.