1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Uninsulated Ring Terminal, 12mm Stud Size, 150mm² to 150mm² Wire Size【10 Pieces Per Package】

UNINSULATED RING TERMINAL

RS PRO Uninsulated Ring Terminal, 12mm Stud Size, 150mm² to 150mm² Wire Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,989.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Inner Ring Diameter = 12.7mm
Minimum Wire Size mm² = 150mm²
Stud Size = 12mm
Contact Plating = Tin
Overall Length = 67mm

 
Part Number
8417661 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,989.67

฿ 1,993.21

UNINSULATED RING TERMINAL 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8417661 in the RS PRO Uninsulated Ring Terminal, 12mm Stud Size, 150mm² to 150mm² Wire Size series.