1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Uninsulated Crimp Pin Connector, 16mm² to 16mm², 6AWG to 6AWG, 5.5mm Pin Diameter, 16mm Pin Length【25 Pieces Per Package】

CRIMP PIN CONNECTORS

RS PRO Uninsulated Crimp Pin Connector, 16mm² to 16mm², 6AWG to 6AWG, 5.5mm Pin Diameter, 16mm Pin Length
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 594.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Uninsulated
Minimum Wire Size mm² = 16mm²
Maximum Wire Size mm² = 16mm²
Minimum Wire Size AWG = 6AWG
Shrouded/Unshrouded = Unshrouded
Pin Diameter = 5.5mm
Pin Length = 16mm
Contact Material = Copper

 
Part Number
8092366 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 594.31

฿ 419.52

CRIMP PIN CONNECTORS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8092366 in the RS PRO Uninsulated Crimp Pin Connector, 16mm² to 16mm², 6AWG to 6AWG, 5.5mm Pin Diameter, 16mm Pin Length series.