1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Hooked Insulated Crimp Blade Terminal 17.2mm Blade Length, 4mm² to 6mm², 12AWG to 10AWG, Yellow【100 Pieces Per Package】

BLADE TERMINALS

RS PRO Hooked Insulated Crimp Blade Terminal 17.2mm Blade Length, 4mm² to 6mm², 12AWG to 10AWG, Yellow
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,042.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Male
Insulation = Insulated
Insulation Material = Vinyl
Minimum Wire Size mm² = 4mm²
Maximum Wire Size mm² = 6mm²
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 10AWG
Inner Diameter = 6.4mm
Blade Width = 4.6mm
Blade Thickness = 1mm
Hooked = Yes
Colour = Yellow
Contact Plating = Tin
Contact Material = Copper

 
Part Number
6241257 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,042.32

฿ 735.77

BLADE TERMINALS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6241257 in the RS PRO Hooked Insulated Crimp Blade Terminal 17.2mm Blade Length, 4mm² to 6mm², 12AWG to 10AWG, Yellow series.