1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Red Insulated Female Spade Connector, Receptacle, 2.8 x 0.8mm Tab Size, 0.5mm² to 1.5mm²【100 Pieces Per Package】

INSULATED SPADE CONNECTOR

RS PRO Red Insulated Female Spade Connector, Receptacle, 2.8 x 0.8mm Tab Size, 0.5mm² to 1.5mm²
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 297.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Receptacle
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Tab Size = 2.8 x 0.8mm
Insulation = Insulated
Minimum Wire Size AWG = 22AWG
Termination Method = Crimp
Contact Material = Brass
Insulation Material = Polycarbonate
Series = FDNI1

 
Part Number
6139968 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 297.67

฿ 210.13

INSULATED SPADE CONNECTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6139968 in the RS PRO Red Insulated Female Spade Connector, Receptacle, 2.8 x 0.8mm Tab Size, 0.5mm² to 1.5mm² series.