1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Insulated, Tin Crimp Pin Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 1.9mm Pin Diameter, 9mm Pin Length, Red【100 Pieces Per Package】

CRIMP PIN CONNECTORS

RS PRO Insulated, Tin Crimp Pin Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 1.9mm Pin Diameter, 9mm Pin Length, Red
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 740.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Vinyl
Minimum Wire Size mm² = 0.5mm²
Maximum Wire Size mm² = 1.5mm²
Minimum Wire Size AWG = 22AWG
Maximum Wire Size AWG = 16AWG
Pin Diameter = 1.9mm
Pin Length = 9mm
Colour = Red
Contact Plating = Tin
Contact Material = Copper

 
Part Number
6139621 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 740.03

฿ 522.39

CRIMP PIN CONNECTORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6139621 in the RS PRO Insulated, Tin Crimp Pin Connector, 0.5mm² to 1.5mm², 22AWG to 16AWG, 1.9mm Pin Diameter, 9mm Pin Length, Red series.