1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Transparent Insulated Male Spade Connector, Adapter, 6.35 x 0.8mm Tab Size【15 Pieces Per Package】

INSULATED SPADE CONNECTOR

RS PRO Transparent Insulated Male Spade Connector, Adapter, 6.35 x 0.8mm Tab Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,426.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Adapter
Gender = Male
Tab Size = 6.35 x 0.8mm
Insulation = Insulated
Termination Method = Crimp
Contact Material = Brass
Insulation Material = Polypropylene
Overall Length = 141.6mm

 
Part Number
5104769 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,426.24

฿ 1,617.57

INSULATED SPADE CONNECTOR 1 Pack(s)

15 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5104769 in the RS PRO Transparent Insulated Male Spade Connector, Adapter, 6.35 x 0.8mm Tab Size series.